#include <stdint.h>
Variables | |
const uint8_t | profile_data [] |
#define ATT_CHARACTERISTIC_0000FF11_0000_1000_8000_00805F9B34FB_01_CLIENT_CONFIGURATION_HANDLE 0x000e |
Referenced by att_write_callback().
#define ATT_CHARACTERISTIC_0000FF11_0000_1000_8000_00805F9B34FB_01_VALUE_HANDLE 0x000d |
Referenced by att_read_callback(), and packet_handler().
#define ATT_CHARACTERISTIC_GAP_DEVICE_NAME_01_VALUE_HANDLE 0x0003 |
#define ATT_CHARACTERISTIC_GATT_SERVICE_CHANGED_01_VALUE_HANDLE 0x000a |
#define ATT_CHARACTERISTIC_ORG_BLUETOOTH_CHARACTERISTIC_BATTERY_LEVEL_01_CLIENT_CONFIGURATION_HANDLE 0x0007 |
#define ATT_CHARACTERISTIC_ORG_BLUETOOTH_CHARACTERISTIC_BATTERY_LEVEL_01_VALUE_HANDLE 0x0006 |
#define ATT_SERVICE_0000FF10_0000_1000_8000_00805F9B34FB_END_HANDLE 0x000e |
#define ATT_SERVICE_0000FF10_0000_1000_8000_00805F9B34FB_START_HANDLE 0x000b |
#define ATT_SERVICE_GAP_SERVICE_END_HANDLE 0x0003 |
#define ATT_SERVICE_GAP_SERVICE_START_HANDLE 0x0001 |
#define ATT_SERVICE_GATT_SERVICE_END_HANDLE 0x000a |
#define ATT_SERVICE_GATT_SERVICE_START_HANDLE 0x0008 |
#define ATT_SERVICE_ORG_BLUETOOTH_SERVICE_BATTERY_SERVICE_END_HANDLE 0x0007 |
#define ATT_SERVICE_ORG_BLUETOOTH_SERVICE_BATTERY_SERVICE_START_HANDLE 0x0004 |
const uint8_t profile_data[] |
Referenced by le_counter_setup(), le_prov_app_setup(), and tss_app_setup().