Microchip® Advanced Software Framework

common/components/wifi/wilc/iperf_wilc1000_wilc3000_example/main.c File Reference

iperf.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include "asf.h"
#include "osprintf.h"
#include "driver/include/m2m_wifi.h"
#include "iperf.h"

Macros

#define STRING_EOL   "\r\n"
 
#define STRING_HEADER
 
#define TASK_DEMO_PRIORITY   (tskIDLE_PRIORITY + 2)
 
#define TASK_DEMO_STACK_SIZE   (8192 / sizeof(portSTACK_TYPE))
 

Functions

static void configure_console (void)
 Configure UART console (RTOS API). More...
 
void fatal (int code, const char *msg)
 
void hard_fault (uint32_t *args, uint32_t lr)
 
void HardFault_Handler (void)
 
int main (void)
 Main program function. More...
 

Variables

static uint32_t fault_addr
 
uint32_t ms_ticks = 0
 SysTick counter to avoid busy wait delay. More...
 

#define STRING_EOL   "\r\n"
#define STRING_HEADER
Value:
"-- iperf test server --"STRING_EOL \
"-- "BOARD_NAME " --"STRING_EOL \
"-- Compiled: "__DATE__ " "__TIME__ " --"STRING_EOL
#define BOARD_NAME
Definition: fatfs_access_example.c:112
#define STRING_EOL
Definition: common/components/wifi/wilc/iperf_wilc1000_wilc3000_example/main.c:93

Referenced by main().

#define TASK_DEMO_PRIORITY   (tskIDLE_PRIORITY + 2)

Referenced by main().

#define TASK_DEMO_STACK_SIZE   (8192 / sizeof(portSTACK_TYPE))

Referenced by main().

static void configure_console ( void  )
static

Configure UART console (RTOS API).

References uart_rs232_options::baudrate, osprintf_init(), and sysclk_enable_peripheral_clock().

Referenced by main().

void fatal ( int  code,
const char *  msg 
)
void hard_fault ( uint32_t *  args,
uint32_t  lr 
)
void HardFault_Handler ( void  )

uint32_t fault_addr
static
uint32_t ms_ticks = 0

SysTick counter to avoid busy wait delay.