Transmitter (USART).
See Quick start guide for the SAM USART module.
This is a low-level driver implementation for the SAM Universal Synchronous/Asynchronous Receiver/Transmitter.
Data Structures | |
struct | sam_usart_opt_t |
micro definition for LIN mode of SAMV71 More... | |
struct | usart_iso7816_opt_t |
struct | usart_spi_opt_t |
Macros | |
#define | SPI_CPHA (1 << 0) |
Clock phase. More... | |
#define | SPI_CPOL (1 << 1) |
Clock polarity. More... | |
#define | SPI_MODE_0 0 |
SPI mode definition. More... | |
#define | SPI_MODE_1 (SPI_CPHA) |
#define | SPI_MODE_2 (SPI_CPOL) |
#define | SPI_MODE_3 (SPI_CPOL | SPI_CPHA) |
Functions | |
void | usart_disable_interrupt (Usart *p_usart, uint32_t ul_sources) |
Disable USART interrupts. More... | |
void | usart_disable_rx (Usart *p_usart) |
Disable USART receiver. More... | |
void | usart_disable_tx (Usart *p_usart) |
Disable USART transmitter. More... | |
void | usart_disable_writeprotect (Usart *p_usart) |
Disable write protect of USART registers. More... | |
void | usart_drive_RTS_pin_high (Usart *p_usart) |
Drive the pin RTS to 1. More... | |
void | usart_drive_RTS_pin_low (Usart *p_usart) |
Drive the pin RTS to 0. More... | |
void | usart_enable_interrupt (Usart *p_usart, uint32_t ul_sources) |
Enable USART interrupts. More... | |
void | usart_enable_rx (Usart *p_usart) |
Enable USART receiver. More... | |
void | usart_enable_tx (Usart *p_usart) |
Enable USART transmitter. More... | |
void | usart_enable_writeprotect (Usart *p_usart) |
Enable write protect of USART registers. More... | |
uint8_t | usart_get_error_number (Usart *p_usart) |
Get the total number of errors that occur during an ISO7816 transfer. More... | |
uint32_t | usart_get_interrupt_mask (Usart *p_usart) |
Read USART interrupt mask. More... | |
Pdc * | usart_get_pdc_base (Usart *p_usart) |
Get USART PDC base address. More... | |
uint32_t | usart_get_status (Usart *p_usart) |
Get current status. More... | |
uint32_t | usart_get_writeprotect_status (Usart *p_usart) |
Get write protect status. More... | |
uint32_t | usart_getchar (Usart *p_usart, uint32_t *c) |
Read from USART Receive Holding Register. More... | |
uint32_t | usart_init_hw_handshaking (Usart *p_usart, const sam_usart_opt_t *p_usart_opt, uint32_t ul_mck) |
Configure USART to work in hardware handshaking mode. More... | |
uint32_t | usart_init_irda (Usart *p_usart, const sam_usart_opt_t *p_usart_opt, uint32_t ul_mck) |
Configure USART to work in IrDA mode. More... | |
uint32_t | usart_init_iso7816 (Usart *p_usart, const usart_iso7816_opt_t *p_usart_opt, uint32_t ul_mck) |
Configure USART to work in ISO7816 mode. More... | |
uint32_t | usart_init_rs232 (Usart *p_usart, const sam_usart_opt_t *p_usart_opt, uint32_t ul_mck) |
Configure USART to work in RS232 mode. More... | |
uint32_t | usart_init_rs485 (Usart *p_usart, const sam_usart_opt_t *p_usart_opt, uint32_t ul_mck) |
Configure USART to work in RS485 mode. More... | |
uint32_t | usart_init_spi_master (Usart *p_usart, const usart_spi_opt_t *p_usart_opt, uint32_t ul_mck) |
Configure USART to work in SPI mode and act as a master. More... | |
uint32_t | usart_init_spi_slave (Usart *p_usart, const usart_spi_opt_t *p_usart_opt) |
Configure USART to work in SPI mode and act as a slave. More... | |
uint32_t | usart_init_sync_master (Usart *p_usart, const sam_usart_opt_t *p_usart_opt, uint32_t ul_mck) |
Configure USART to work in SYNC mode and act as a master. More... | |
uint32_t | usart_init_sync_slave (Usart *p_usart, const sam_usart_opt_t *p_usart_opt) |
Configure USART to work in SYNC mode and act as a slave. More... | |
uint32_t | usart_is_rx_buf_end (Usart *p_usart) |
Check if one receive buffer is filled. More... | |
uint32_t | usart_is_rx_buf_full (Usart *p_usart) |
Check if both receive buffers are full. More... | |
uint32_t | usart_is_rx_ready (Usart *p_usart) |
Check if the received data are ready. More... | |
uint32_t | usart_is_tx_buf_empty (Usart *p_usart) |
Check if both transmit buffers are empty. More... | |
uint32_t | usart_is_tx_buf_end (Usart *p_usart) |
Check if one transmit buffer is empty. More... | |
uint32_t | usart_is_tx_empty (Usart *p_usart) |
Check if Transmit Holding Register is empty. More... | |
uint32_t | usart_is_tx_ready (Usart *p_usart) |
Check if Transmit is Ready. More... | |
uint32_t | usart_putchar (Usart *p_usart, uint32_t c) |
Write to USART Transmit Holding Register. More... | |
uint32_t | usart_read (Usart *p_usart, uint32_t *c) |
Read from USART Receive Holding Register. More... | |
void | usart_reset (Usart *p_usart) |
Reset the USART and disable TX and RX. More... | |
void | usart_reset_iterations (Usart *p_usart) |
Reset the ITERATION in US_CSR when the ISO7816 mode is enabled. More... | |
void | usart_reset_nack (Usart *p_usart) |
Reset NACK in US_CSR. More... | |
void | usart_reset_rx (Usart *p_usart) |
Immediately stop and disable USART receiver. More... | |
void | usart_reset_status (Usart *p_usart) |
Reset status bits (PARE, OVER, MANERR, UNRE and PXBRK in US_CSR). More... | |
void | usart_reset_tx (Usart *p_usart) |
Immediately stop and disable USART transmitter. More... | |
void | usart_restart_rx_timeout (Usart *p_usart) |
Restart the receive timeout. More... | |
uint32_t | usart_send_address (Usart *p_usart, uint32_t ul_addr) |
In Multidrop mode only, the next character written to the US_THR is sent with the address bit set. More... | |
uint32_t | usart_set_async_baudrate (Usart *p_usart, uint32_t baudrate, uint32_t ul_mck) |
Calculate a clock divider(CD) and a fractional part (FP) for the USART asynchronous modes to generate a baudrate as close as possible to the baudrate set point. More... | |
void | usart_set_rx_timeout (Usart *p_usart, uint32_t timeout) |
Configure the receive timeout register. More... | |
void | usart_set_tx_timeguard (Usart *p_usart, uint32_t timeguard) |
Configure the transmit timeguard register. More... | |
void | usart_spi_force_chip_select (Usart *p_usart) |
Drive the slave select line NSS (RTS pin) to 0 in SPI master mode. More... | |
void | usart_spi_release_chip_select (Usart *p_usart) |
Drive the slave select line NSS (RTS pin) to 1 in SPI master mode. More... | |
void | usart_start_rx_timeout (Usart *p_usart) |
Start waiting for a character before clocking the timeout count. More... | |
void | usart_start_tx_break (Usart *p_usart) |
Start transmission of a break. More... | |
void | usart_stop_tx_break (Usart *p_usart) |
Stop transmission of a break. More... | |
uint32_t | usart_write (Usart *p_usart, uint32_t c) |
Write to USART Transmit Holding Register. More... | |
void | usart_write_line (Usart *p_usart, const char *string) |
Write one-line string through USART. More... | |
#define SPI_CPHA (1 << 0) |
Clock phase.
#define SPI_CPOL (1 << 1) |
Clock polarity.
#define SPI_MODE_0 0 |
SPI mode definition.
#define SPI_MODE_1 (SPI_CPHA) |
#define SPI_MODE_2 (SPI_CPOL) |
void usart_disable_interrupt | ( | Usart * | p_usart, |
uint32_t | ul_sources | ||
) |
Disable USART interrupts.
p_usart | Pointer to a USART peripheral. |
ul_sources | Interrupt sources bit map. |
Referenced by configure_usart(), hal_uart_dma_init(), ISR(), uart_close(), uart_config(), USART0_Handler(), and USART_Handler().
void usart_disable_rx | ( | Usart * | p_usart | ) |
Disable USART receiver.
p_usart | Pointer to a USART instance. |
Referenced by hal_uart_dma_set_baud(), main(), and usart_spi_disable().
void usart_disable_tx | ( | Usart * | p_usart | ) |
Disable USART transmitter.
p_usart | Pointer to a USART instance. |
Referenced by hal_uart_dma_set_baud(), ISR(), and usart_spi_disable().
void usart_disable_writeprotect | ( | Usart * | p_usart | ) |
Disable write protect of USART registers.
p_usart | Pointer to a USART instance. |
References US_WPMR_WPKEY_PASSWD.
Referenced by usart_reset().
void usart_drive_RTS_pin_high | ( | Usart * | p_usart | ) |
void usart_drive_RTS_pin_low | ( | Usart * | p_usart | ) |
Drive the pin RTS to 0.
p_usart | Pointer to a USART instance. |
void usart_enable_interrupt | ( | Usart * | p_usart, |
uint32_t | ul_sources | ||
) |
Enable USART interrupts.
p_usart | Pointer to a USART peripheral. |
ul_sources | Interrupt sources bit map. |
Referenced by func_transmit(), hal_uart_dma_receive_block(), hal_uart_dma_send_block(), main(), transmit_mode_sync(), uart_config(), uart_open(), and uart_rx_notify().
void usart_enable_rx | ( | Usart * | p_usart | ) |
Enable USART receiver.
p_usart | Pointer to a USART instance. |
Referenced by config_uart_and_pck(), configure_usart(), hal_uart_dma_init(), hal_uart_dma_set_baud(), ISR(), main(), uart_config(), uart_open(), usart_serial_init(), usart_spi_enable(), and usart_spi_setup_device().
void usart_enable_tx | ( | Usart * | p_usart | ) |
Enable USART transmitter.
p_usart | Pointer to a USART instance. |
Referenced by config_uart_and_pck(), configure_usart(), hal_uart_dma_init(), hal_uart_dma_set_baud(), main(), uart_config(), uart_open(), uart_rx_notify(), usart_serial_init(), usart_spi_enable(), and usart_spi_setup_device().
void usart_enable_writeprotect | ( | Usart * | p_usart | ) |
Enable write protect of USART registers.
p_usart | Pointer to a USART instance. |
References US_WPMR_WPKEY_PASSWD.
uint8_t usart_get_error_number | ( | Usart * | p_usart | ) |
Get the total number of errors that occur during an ISO7816 transfer.
p_usart | Pointer to a USART instance. |
uint32_t usart_get_interrupt_mask | ( | Usart * | p_usart | ) |
Read USART interrupt mask.
p_usart | Pointer to a USART peripheral. |
Referenced by uart_config(), and uart_rx_notify().
Pdc* usart_get_pdc_base | ( | Usart * | p_usart | ) |
Get USART PDC base address.
p_usart | Pointer to a UART instance. |
References NULL.
uint32_t usart_get_status | ( | Usart * | p_usart | ) |
Get current status.
p_usart | Pointer to a USART instance. |
Referenced by ISR(), USART0_Handler(), and USART_Handler().
uint32_t usart_get_writeprotect_status | ( | Usart * | p_usart | ) |
Get write protect status.
p_usart | Pointer to a USART instance. |
uint32_t usart_getchar | ( | Usart * | p_usart, |
uint32_t * | c | ||
) |
Read from USART Receive Holding Register.
Before reading user should check if rx is ready.
p_usart | Pointer to a USART instance. |
c | Pointer where the one-byte received data will be stored. |
0 | Data has been received. |
1 | on failure. |
Referenced by usart_spi_read_packet(), usart_spi_read_single(), and usart_spi_write_packet().
uint32_t usart_init_hw_handshaking | ( | Usart * | p_usart, |
const sam_usart_opt_t * | p_usart_opt, | ||
uint32_t | ul_mck | ||
) |
Configure USART to work in hardware handshaking mode.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
ul_mck | USART module input clock frequency. |
0 | on success. |
1 | on failure. |
References usart_init_rs232().
uint32_t usart_init_irda | ( | Usart * | p_usart, |
const sam_usart_opt_t * | p_usart_opt, | ||
uint32_t | ul_mck | ||
) |
Configure USART to work in IrDA mode.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
ul_mck | USART module input clock frequency. |
0 | on success. |
1 | on failure. |
References sam_usart_opt_t::irda_filter, and usart_init_rs232().
uint32_t usart_init_iso7816 | ( | Usart * | p_usart, |
const usart_iso7816_opt_t * | p_usart_opt, | ||
uint32_t | ul_mck | ||
) |
Configure USART to work in ISO7816 mode.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
ul_mck | USART module input clock frequency. |
0 | on success. |
1 | on failure. |
References usart_iso7816_opt_t::bit_order, usart_iso7816_opt_t::dis_suc_nack, usart_iso7816_opt_t::fidi_ratio, usart_iso7816_opt_t::inhibit_nack, usart_iso7816_opt_t::iso7816_hz, ISO7816_T_0, ISO7816_T_1, usart_iso7816_opt_t::max_iterations, usart_iso7816_opt_t::parity_type, usart_iso7816_opt_t::protocol_type, usart_reset(), and usart_set_iso7816_clock().
uint32_t usart_init_rs232 | ( | Usart * | p_usart, |
const sam_usart_opt_t * | p_usart_opt, | ||
uint32_t | ul_mck | ||
) |
Configure USART to work in RS232 mode.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
ul_mck | USART module input clock frequency. |
0 | on success. |
1 | on failure. |
References sam_usart_opt_t::baudrate, sam_usart_opt_t::channel_mode, sam_usart_opt_t::char_length, sam_usart_opt_t::parity_type, sam_usart_opt_t::stop_bits, usart_reset(), and usart_set_async_baudrate().
Referenced by config_uart_and_pck(), hal_uart_dma_init(), uart_config(), uart_open(), usart_init_hw_handshaking(), usart_init_irda(), usart_init_rs485(), and usart_serial_init().
uint32_t usart_init_rs485 | ( | Usart * | p_usart, |
const sam_usart_opt_t * | p_usart_opt, | ||
uint32_t | ul_mck | ||
) |
Configure USART to work in RS485 mode.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
ul_mck | USART module input clock frequency. |
0 | on success. |
1 | on failure. |
References usart_init_rs232().
Referenced by configure_usart().
uint32_t usart_init_spi_master | ( | Usart * | p_usart, |
const usart_spi_opt_t * | p_usart_opt, | ||
uint32_t | ul_mck | ||
) |
Configure USART to work in SPI mode and act as a master.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
ul_mck | USART module input clock frequency. |
0 | on success. |
1 | on failure. |
References usart_spi_opt_t::baudrate, usart_spi_opt_t::channel_mode, usart_spi_opt_t::char_length, usart_spi_opt_t::spi_mode, SPI_MODE_0, SPI_MODE_1, SPI_MODE_2, SPI_MODE_3, usart_reset(), and usart_set_spi_master_baudrate().
Referenced by usart_spi_setup_device().
uint32_t usart_init_spi_slave | ( | Usart * | p_usart, |
const usart_spi_opt_t * | p_usart_opt | ||
) |
Configure USART to work in SPI mode and act as a slave.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
0 | on success. |
1 | on failure. |
References usart_spi_opt_t::channel_mode, usart_spi_opt_t::char_length, usart_spi_opt_t::spi_mode, SPI_MODE_0, SPI_MODE_1, SPI_MODE_2, SPI_MODE_3, usart_reset(), and usart_set_spi_slave_baudrate().
uint32_t usart_init_sync_master | ( | Usart * | p_usart, |
const sam_usart_opt_t * | p_usart_opt, | ||
uint32_t | ul_mck | ||
) |
Configure USART to work in SYNC mode and act as a master.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
ul_mck | USART module input clock frequency. |
0 | on success. |
1 | on failure. |
References sam_usart_opt_t::baudrate, sam_usart_opt_t::channel_mode, sam_usart_opt_t::char_length, sam_usart_opt_t::parity_type, sam_usart_opt_t::stop_bits, usart_reset(), and usart_set_sync_master_baudrate().
Referenced by configure_usart().
uint32_t usart_init_sync_slave | ( | Usart * | p_usart, |
const sam_usart_opt_t * | p_usart_opt | ||
) |
Configure USART to work in SYNC mode and act as a slave.
p_usart | Pointer to a USART instance. |
p_usart_opt | Pointer to sam_usart_opt_t instance. |
0 | on success. |
1 | on failure. |
References sam_usart_opt_t::channel_mode, sam_usart_opt_t::char_length, sam_usart_opt_t::parity_type, sam_usart_opt_t::stop_bits, usart_reset(), and usart_set_sync_slave_baudrate().
Referenced by configure_usart().
uint32_t usart_is_rx_buf_end | ( | Usart * | p_usart | ) |
Check if one receive buffer is filled.
p_usart | Pointer to a USART instance. |
1 | Receive is complete. |
0 | Receive is still pending. |
uint32_t usart_is_rx_buf_full | ( | Usart * | p_usart | ) |
Check if both receive buffers are full.
p_usart | Pointer to a USART instance. |
1 | Receive buffers are full. |
0 | Receive buffers are not full. |
Referenced by usart_spi_is_rx_full().
uint32_t usart_is_rx_ready | ( | Usart * | p_usart | ) |
Check if the received data are ready.
Check if Data have been received and loaded into USART_RHR.
p_usart | Pointer to a USART instance. |
1 | Some data has been received. |
0 | No data has been received. |
Referenced by main(), usart_serial_is_rx_ready(), and usart_spi_is_rx_ready().
uint32_t usart_is_tx_buf_empty | ( | Usart * | p_usart | ) |
Check if both transmit buffers are empty.
p_usart | Pointer to a USART instance. |
1 | Transmit buffers are empty. |
0 | Transmit buffers are not empty. |
uint32_t usart_is_tx_buf_end | ( | Usart * | p_usart | ) |
Check if one transmit buffer is empty.
p_usart | Pointer to a USART instance. |
1 | Transmit is complete. |
0 | Transmit is still pending. |
uint32_t usart_is_tx_empty | ( | Usart * | p_usart | ) |
Check if Transmit Holding Register is empty.
Check if the last data written in USART_THR have been loaded in TSR and the last data loaded in TSR have been transmitted.
p_usart | Pointer to a USART instance. |
1 | Transmitter is empty. |
0 | Transmitter is not empty. |
Referenced by func_transmit(), is_serial_output_done(), main(), transmit_mode_sync(), and usart_spi_is_tx_empty().
uint32_t usart_is_tx_ready | ( | Usart * | p_usart | ) |
Check if Transmit is Ready.
Check if data have been loaded in USART_THR and are waiting to be loaded into the Transmit Shift Register (TSR).
p_usart | Pointer to a USART instance. |
1 | No data is in the Transmit Holding Register. |
0 | There is data in the Transmit Holding Register. |
Referenced by usart_spi_is_tx_ready().
uint32_t usart_putchar | ( | Usart * | p_usart, |
uint32_t | c | ||
) |
Write to USART Transmit Holding Register.
p_usart | Pointer to a USART instance. |
c | Data to be sent. |
0 | on success. |
1 | on failure. |
Referenced by usart_spi_read_packet(), usart_spi_read_single(), usart_spi_write_packet(), usart_spi_write_single(), and usart_write_line().
uint32_t usart_read | ( | Usart * | p_usart, |
uint32_t * | c | ||
) |
Read from USART Receive Holding Register.
p_usart | Pointer to a USART instance. |
c | Pointer where the one-byte received data will be stored. |
0 | on success. |
1 | if no data is available or errors. |
Referenced by btstack_stdin_process(), get_input_voltage(), ISR(), main(), USART0_Handler(), USART_Handler(), and usart_serial_getchar().
void usart_reset | ( | Usart * | p_usart | ) |
Reset the USART and disable TX and RX.
p_usart | Pointer to a USART instance. |
References usart_disable_writeprotect(), usart_drive_RTS_pin_high(), usart_reset_rx(), usart_reset_status(), and usart_reset_tx().
Referenced by usart_init_iso7816(), usart_init_rs232(), usart_init_spi_master(), usart_init_spi_slave(), usart_init_sync_master(), and usart_init_sync_slave().
void usart_reset_iterations | ( | Usart * | p_usart | ) |
Reset the ITERATION in US_CSR when the ISO7816 mode is enabled.
p_usart | Pointer to a USART instance. |
void usart_reset_nack | ( | Usart * | p_usart | ) |
Reset NACK in US_CSR.
p_usart | Pointer to a USART instance. |
void usart_reset_rx | ( | Usart * | p_usart | ) |
Immediately stop and disable USART receiver.
p_usart | Pointer to a USART instance. |
Referenced by ISR(), and usart_reset().
void usart_reset_status | ( | Usart * | p_usart | ) |
Reset status bits (PARE, OVER, MANERR, UNRE and PXBRK in US_CSR).
p_usart | Pointer to a USART instance. |
Referenced by usart_reset().
void usart_reset_tx | ( | Usart * | p_usart | ) |
Immediately stop and disable USART transmitter.
p_usart | Pointer to a USART instance. |
Referenced by usart_reset().
void usart_restart_rx_timeout | ( | Usart * | p_usart | ) |
Restart the receive timeout.
p_usart | Pointer to a USART instance. |
uint32_t usart_send_address | ( | Usart * | p_usart, |
uint32_t | ul_addr | ||
) |
In Multidrop mode only, the next character written to the US_THR is sent with the address bit set.
p_usart | Pointer to a USART instance. |
ul_addr | The address to be sent out. |
0 | on success. |
1 | on failure. |
References usart_write().
uint32_t usart_set_async_baudrate | ( | Usart * | p_usart, |
uint32_t | baudrate, | ||
uint32_t | ul_mck | ||
) |
Calculate a clock divider(CD) and a fractional part (FP) for the USART asynchronous modes to generate a baudrate as close as possible to the baudrate set point.
p_usart | Pointer to a USART instance. |
baudrate | Baud rate set point. |
ul_mck | USART module input clock frequency. |
0 | Baud rate is successfully initialized. |
1 | Baud rate set point is out of range for the given input clock frequency. |
References HIGH_FRQ_SAMPLE_DIV, LOW_FRQ_SAMPLE_DIV, and MAX_CD_VALUE.
Referenced by hal_uart_dma_set_baud(), and usart_init_rs232().
void usart_set_rx_timeout | ( | Usart * | p_usart, |
uint32_t | timeout | ||
) |
Configure the receive timeout register.
p_usart | Pointer to a USART instance. |
timeout | The value of receive timeout. |
void usart_set_tx_timeguard | ( | Usart * | p_usart, |
uint32_t | timeguard | ||
) |
Configure the transmit timeguard register.
p_usart | Pointer to a USART instance. |
timeguard | The value of transmit timeguard. |
Referenced by configure_usart().
void usart_spi_force_chip_select | ( | Usart * | p_usart | ) |
Drive the slave select line NSS (RTS pin) to 0 in SPI master mode.
p_usart | Pointer to a USART instance. |
Referenced by usart_spi_select_device().
void usart_spi_release_chip_select | ( | Usart * | p_usart | ) |
Drive the slave select line NSS (RTS pin) to 1 in SPI master mode.
p_usart | Pointer to a USART instance. |
Referenced by usart_spi_deselect_device().
void usart_start_rx_timeout | ( | Usart * | p_usart | ) |
Start waiting for a character before clocking the timeout count.
Reset the status bit TIMEOUT in US_CSR.
p_usart | Pointer to a USART instance. |
void usart_start_tx_break | ( | Usart * | p_usart | ) |
Start transmission of a break.
p_usart | Pointer to a USART instance. |
Referenced by atCmd_PsMode_Handler().
void usart_stop_tx_break | ( | Usart * | p_usart | ) |
Stop transmission of a break.
p_usart | Pointer to a USART instance. |
Referenced by atCmd_PsMode_Handler().
uint32_t usart_write | ( | Usart * | p_usart, |
uint32_t | c | ||
) |
Write to USART Transmit Holding Register.
p_usart | Pointer to a USART instance. |
c | Data to be sent. |
0 | on success. |
1 | on failure. |
Referenced by func_transmit(), ISR(), transmit_mode_sync(), USART_Handler(), usart_send_address(), and usart_serial_putchar().
void usart_write_line | ( | Usart * | p_usart, |
const char * | string | ||
) |
Write one-line string through USART.
p_usart | Pointer to a USART instance. |
string | Pointer to one-line string to be sent. |
References usart_putchar().