Microchip® Advanced Software Framework

hal_tick.h File Reference
#include <stdint.h>

Functions

int hal_tick_get_tick_period_in_ms (void)
 
void hal_tick_init (void)
 
void hal_tick_set_handler (void(*tick_handler)(void))
 
void mdelay (uint32_t delay_in_ms)
 Wait for the given number of milliseconds (ticks generated by the SAM's microcontrollers's system tick). More...
 

int hal_tick_get_tick_period_in_ms ( void  )
void hal_tick_init ( void  )

References sysclk_get_cpu_hz().

void hal_tick_set_handler ( void(*)(void)  tick_handler)

References dummy_handler(), NULL, and tick_handler.

void mdelay ( uint32_t  delay_in_ms)

Wait for the given number of milliseconds (ticks generated by the SAM's microcontrollers's system tick).

Parameters
ul_dly_ticksDelay to wait for, in milliseconds.

References btstack_run_loop_get_time_ms().

Referenced by main(), and wait_for_switches().