This module contains WILC M2M driver APIs declarations.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
#include "driver/include/m2m_wifi.h"
#include "driver/source/m2m_hif.h"
Functions | |
sint8 | nm_drv_deinit (void *arg) |
sint8 | nm_drv_init (void *arg) |
sint8 nm_drv_deinit | ( | void * | arg | ) |
References chip_deinit(), M2M_ERR, M2M_SUCCESS, nm_bus_iface_deinit(), and nm_sdio_init().
Referenced by m2m_wifi_deinit(), and m2m_wifi_init().
sint8 nm_drv_init | ( | void * | arg | ) |
References chip_apply_conf(), cpu_start(), enable_interrupts(), firmware_download(), M2M_DRIVER_VERSION_MAJOR_NO, M2M_DRIVER_VERSION_MINOR_NO, M2M_DRIVER_VERSION_PATCH_NO, M2M_ERR, M2M_ERR_FW_VER_MISMATCH, M2M_INFO, M2M_SUCCESS, nm_bus_iface_deinit(), nm_bus_iface_init(), nm_get_firmware_info(), nm_sdio_deinit(), nm_sdio_init(), nm_spi_init(), nmi_get_chipid(), NULL, tstrM2mRev::u8DriverMajor, tstrM2mRev::u8DriverMinor, tstrM2mRev::u8DriverPatch, tstrM2mRev::u8FirmwareMajor, tstrM2mRev::u8FirmwareMinor, wait_for_bootrom(), and wait_for_firmware_start().
Referenced by m2m_wifi_init().