#include "btstack_util.h"
Macros | |
#define | SDP_SERVICE_NAME_LEN 20 |
Functions | |
uint8_t | sdp_client_query_rfcomm_channel_and_name_for_search_pattern (btstack_packet_handler_t callback, bd_addr_t remote, const uint8_t *des_serviceSearchPattern) |
Searches SDP records on a remote device for RFCOMM services with a given service search pattern. More... | |
uint8_t | sdp_client_query_rfcomm_channel_and_name_for_uuid (btstack_packet_handler_t callback, bd_addr_t remote, uint16_t uuid) |
Searches SDP records on a remote device for RFCOMM services with a given 16-bit UUID. More... | |
uint8_t | sdp_client_query_rfcomm_channel_and_name_for_uuid128 (btstack_packet_handler_t callback, bd_addr_t remote, const uint8_t *uuid128) |
Searches SDP records on a remote device for RFCOMM services with a given 128-bit UUID. More... | |
#define SDP_SERVICE_NAME_LEN 20 |
uint8_t sdp_client_query_rfcomm_channel_and_name_for_search_pattern | ( | btstack_packet_handler_t | callback, |
bd_addr_t | remote, | ||
const uint8_t * | des_serviceSearchPattern | ||
) |
Searches SDP records on a remote device for RFCOMM services with a given service search pattern.
uint8_t sdp_client_query_rfcomm_channel_and_name_for_uuid | ( | btstack_packet_handler_t | callback, |
bd_addr_t | remote, | ||
uint16_t | uuid | ||
) |
Searches SDP records on a remote device for RFCOMM services with a given 16-bit UUID.
uint8_t sdp_client_query_rfcomm_channel_and_name_for_uuid128 | ( | btstack_packet_handler_t | callback, |
bd_addr_t | remote, | ||
const uint8_t * | uuid128 | ||
) |
Searches SDP records on a remote device for RFCOMM services with a given 128-bit UUID.