The structure of .
#include <ble_transparent.h>
Data Fields | |
uint8_t | appState |
Application State. More... | |
uint16_t | attMtu |
GATT MTU Length. More... | |
uint16_t | connHandle |
Connection Handle. More... | |
uint8_t | credit |
Credit number. More... | |
uint8_t | creditBasedEnable |
Credit Based Flow Enable. More... | |
uint8_t | creditBasedStoMEnable |
Credit Based Flow Enable. More... | |
uint8_t | creditStoM |
Credit number. More... | |
uint8_t | inReadIndex |
The Index of Read Data from PacketIn Buffer. More... | |
uint8_t | inUsedNum |
The number of Data list of PacketIn Buffer. More... | |
uint8_t | inWriteIndex |
The Index of Data, Written in PacketIn Buffer. More... | |
uint8_t | outReadIndex |
The Index of Read Data from PacketOut Buffer. More... | |
uint8_t | outUsedNum |
The number of Data list of PacketOut Buffer. More... | |
uint8_t | outWriteIndex |
The Index of Data, Written in PacketOut Buffer. More... | |
uint8_t | role |
GAP role in connection state . More... | |
uint8_t | updateConnPara |
Request Connection Parameters Update. More... | |
uint8_t | writeFlag |
APP Transparent Service State. More... | |
uint8_t App_List::appState |
Application State.
Referenced by att_write_callback(), packet_handler(), and tss_app_initialize().
uint16_t App_List::attMtu |
GATT MTU Length.
Referenced by packet_handler(), tss_app_initialize(), and tss_server_return_credit().
uint16_t App_List::connHandle |
Connection Handle.
Referenced by packet_handler(), process_data(), and tss_server_return_credit().
uint8_t App_List::credit |
Credit number.
Referenced by packet_handler(), and tss_app_initialize().
uint8_t App_List::creditBasedEnable |
Credit Based Flow Enable.
Referenced by att_write_callback(), packet_handler(), and tss_app_initialize().
uint8_t App_List::creditBasedStoMEnable |
Credit Based Flow Enable.
Referenced by tss_app_initialize().
uint8_t App_List::creditStoM |
Credit number.
Referenced by tss_app_initialize().
uint8_t App_List::inReadIndex |
The Index of Read Data from PacketIn Buffer.
Referenced by packet_handler().
uint8_t App_List::inUsedNum |
The number of Data list of PacketIn Buffer.
Referenced by att_write_callback(), packet_handler(), and push_into_receive_buffer().
uint8_t App_List::inWriteIndex |
The Index of Data, Written in PacketIn Buffer.
Referenced by push_into_receive_buffer().
uint8_t App_List::outReadIndex |
The Index of Read Data from PacketOut Buffer.
uint8_t App_List::outUsedNum |
The number of Data list of PacketOut Buffer.
uint8_t App_List::outWriteIndex |
The Index of Data, Written in PacketOut Buffer.
uint8_t App_List::role |
GAP role in connection state .
Referenced by packet_handler(), and process_data().
uint8_t App_List::updateConnPara |
Request Connection Parameters Update.
uint8_t App_List::writeFlag |
APP Transparent Service State.