Microchip® Advanced Software Framework

Packet_Buffer Struct Reference

The structure of PacketOut/PacketIn.

#include <ble_transparent.h>

Data Fields

uint8_t length
 Data length. More...
 
uint8_t * packet
 Pointer to the data buffer. More...
 

uint8_t Packet_Buffer::length

Data length.

Referenced by packet_handler(), and push_into_receive_buffer().

uint8_t* Packet_Buffer::packet

Pointer to the data buffer.

Referenced by packet_handler(), and push_into_receive_buffer().