Microchip® Advanced Software Framework

adtvp_content_protection_t Struct Reference

#include <avdtp.h>

Data Fields

uint16_t cp_type
 
const uint8_t * cp_type_value
 
uint16_t cp_type_value_len
 

uint16_t adtvp_content_protection_t::cp_type
const uint8_t* adtvp_content_protection_t::cp_type_value
uint16_t adtvp_content_protection_t::cp_type_value_len