Microchip® Advanced Software Framework

avdtp_context_t Struct Reference

#include <avdtp.h>

Data Fields

btstack_packet_handler_t a2dp_callback
 
btstack_packet_handler_t avdtp_callback
 
uint16_t avdtp_cid
 
uint16_t avdtp_l2cap_psm
 
uint16_t avdtp_version
 
btstack_linked_list_t connections
 
void(* handle_media_data )(uint8_t local_seid, uint8_t *packet, uint16_t size)
 
uint16_t initiator_transaction_id_counter
 
btstack_packet_handler_t packet_handler
 
avdtp_sep_type_t query_role
 
uint8_t role_supported
 
btstack_linked_list_t stream_endpoints
 
uint16_t stream_endpoints_id_counter
 

btstack_packet_handler_t avdtp_context_t::a2dp_callback
btstack_packet_handler_t avdtp_context_t::avdtp_callback
uint16_t avdtp_context_t::avdtp_cid
uint16_t avdtp_context_t::avdtp_l2cap_psm
uint16_t avdtp_context_t::avdtp_version
btstack_linked_list_t avdtp_context_t::connections
void(* avdtp_context_t::handle_media_data)(uint8_t local_seid, uint8_t *packet, uint16_t size)
uint16_t avdtp_context_t::initiator_transaction_id_counter
btstack_packet_handler_t avdtp_context_t::packet_handler
avdtp_sep_type_t avdtp_context_t::query_role
uint8_t avdtp_context_t::role_supported
btstack_linked_list_t avdtp_context_t::stream_endpoints
uint16_t avdtp_context_t::stream_endpoints_id_counter