Microchip® Advanced Software Framework

avdtp_media_packet_header_t Struct Reference

#include <avdtp.h>

Data Fields

uint8_t csrc_count
 
uint32_t csrc_list [MAX_CSRC_NUM]
 
uint8_t extension
 
uint8_t marker
 
uint8_t padding
 
uint8_t payload_type
 
uint16_t sequence_number
 
uint32_t synchronization_source
 
uint32_t timestamp
 
uint8_t version
 

uint8_t avdtp_media_packet_header_t::csrc_count
uint32_t avdtp_media_packet_header_t::csrc_list[MAX_CSRC_NUM]
uint8_t avdtp_media_packet_header_t::extension
uint8_t avdtp_media_packet_header_t::marker
uint8_t avdtp_media_packet_header_t::padding
uint8_t avdtp_media_packet_header_t::payload_type
uint16_t avdtp_media_packet_header_t::sequence_number
uint32_t avdtp_media_packet_header_t::synchronization_source
uint32_t avdtp_media_packet_header_t::timestamp
uint8_t avdtp_media_packet_header_t::version