Microchip® Advanced Software Framework

avdtp_recovery_capabilities_t Struct Reference

#include <avdtp.h>

Data Fields

uint8_t maximum_number_media_packets
 
uint8_t maximum_recovery_window_size
 
uint8_t recovery_type
 

uint8_t avdtp_recovery_capabilities_t::maximum_number_media_packets
uint8_t avdtp_recovery_capabilities_t::maximum_recovery_window_size
uint8_t avdtp_recovery_capabilities_t::recovery_type