#include <avdtp.h>
Data Fields | |
avdtp_capabilities_t | capabilities |
avdtp_capabilities_t | configuration |
uint16_t | configured_service_categories |
uint8_t | in_use |
avdtp_media_type_t | media_type |
uint16_t | registered_service_categories |
uint8_t | seid |
avdtp_sep_type_t | type |
avdtp_capabilities_t avdtp_sep_t::capabilities |
avdtp_capabilities_t avdtp_sep_t::configuration |
uint16_t avdtp_sep_t::configured_service_categories |
uint8_t avdtp_sep_t::in_use |
avdtp_media_type_t avdtp_sep_t::media_type |
uint16_t avdtp_sep_t::registered_service_categories |
uint8_t avdtp_sep_t::seid |
avdtp_sep_type_t avdtp_sep_t::type |