#include <avdtp.h>
Data Fields | |
uint8_t | acp_seid |
uint8_t | command [200] |
uint8_t | int_seid |
avdtp_message_type_t | message_type |
uint16_t | num_packets |
uint16_t | offset |
avdtp_packet_type_t | packet_type |
avdtp_signal_identifier_t | signal_identifier |
uint16_t | size |
uint16_t | transaction_label |
uint8_t avdtp_signaling_packet_t::acp_seid |
uint8_t avdtp_signaling_packet_t::command[200] |
uint8_t avdtp_signaling_packet_t::int_seid |
avdtp_message_type_t avdtp_signaling_packet_t::message_type |
uint16_t avdtp_signaling_packet_t::num_packets |
uint16_t avdtp_signaling_packet_t::offset |
avdtp_packet_type_t avdtp_signaling_packet_t::packet_type |
avdtp_signal_identifier_t avdtp_signaling_packet_t::signal_identifier |
uint16_t avdtp_signaling_packet_t::size |
uint16_t avdtp_signaling_packet_t::transaction_label |