#include <avrcp.h>
Data Fields | |
uint16_t | avrcp_browsing_l2cap_psm |
uint16_t | avrcp_browsing_version |
btstack_packet_handler_t | avrcp_callback |
uint16_t | avrcp_cid |
uint16_t | avrcp_l2cap_psm |
uint16_t | avrcp_version |
btstack_linked_list_t | connections |
btstack_packet_handler_t | packet_handler |
avrcp_role_t | role |
uint8_t | role_supported |
uint16_t avrcp_context_t::avrcp_browsing_l2cap_psm |
uint16_t avrcp_context_t::avrcp_browsing_version |
btstack_packet_handler_t avrcp_context_t::avrcp_callback |
uint16_t avrcp_context_t::avrcp_cid |
uint16_t avrcp_context_t::avrcp_l2cap_psm |
uint16_t avrcp_context_t::avrcp_version |
btstack_linked_list_t avrcp_context_t::connections |
btstack_packet_handler_t avrcp_context_t::packet_handler |
avrcp_role_t avrcp_context_t::role |
uint8_t avrcp_context_t::role_supported |