#include <btstack_chipset.h>
Data Fields | |
void(* | init )(const void *transport_config) |
init driver allows to reset init script index More... | |
const char * | name |
chipset driver name More... | |
btstack_chipset_result_t(* | next_command )(uint8_t *hci_cmd_buffer) |
support custom init sequences after RESET command More... | |
void(* | set_baudrate_command )(uint32_t baudrate, uint8_t *hci_cmd_buffer) |
provide UART Baud Rate change command. More... | |
void(* | set_bd_addr_command )(bd_addr_t addr, uint8_t *hci_cmd_buffer) |
provide Set BD Addr command More... | |
void(* btstack_chipset_t::init)(const void *transport_config) |
init driver allows to reset init script index
transport_config |
Referenced by hci_power_control_on(), and hci_set_chipset().
const char* btstack_chipset_t::name |
chipset driver name
btstack_chipset_result_t(* btstack_chipset_t::next_command)(uint8_t *hci_cmd_buffer) |
support custom init sequences after RESET command
hci_cmd_buffer | to store generated command |
Referenced by hci_initializing_run().
void(* btstack_chipset_t::set_baudrate_command)(uint32_t baudrate, uint8_t *hci_cmd_buffer) |
provide UART Baud Rate change command.
baudrate | |
hci_cmd_buffer | to store generated command |
Referenced by hci_initializing_event_handler(), and hci_initializing_run().
void(* btstack_chipset_t::set_bd_addr_command)(bd_addr_t addr, uint8_t *hci_cmd_buffer) |
provide Set BD Addr command
baudrate | |
hci_cmd_buffer | to store generated command |
Referenced by hci_initializing_event_handler(), and hci_initializing_run().