#include <btstack_ring_buffer.h>
Data Fields | |
uint8_t | full |
uint32_t | last_read_index |
uint32_t | last_written_index |
uint32_t | size |
uint8_t * | storage |
uint8_t btstack_ring_buffer::full |
uint32_t btstack_ring_buffer::last_read_index |
uint32_t btstack_ring_buffer::last_written_index |
Referenced by btstack_ring_buffer_bytes_available(), btstack_ring_buffer_init(), and btstack_ring_buffer_write().
uint32_t btstack_ring_buffer::size |
uint8_t* btstack_ring_buffer::storage |
Referenced by btstack_ring_buffer_init(), btstack_ring_buffer_read(), and btstack_ring_buffer_write().