#include <btstack_uart_block.h>
Data Fields | |
uint32_t | baudrate |
const char * | device_name |
int | flowcontrol |
uint32_t btstack_uart_config_t::baudrate |
const char* btstack_uart_config_t::device_name |
Referenced by bt_task(), hci_transport_h4_init(), hci_transport_h5_init(), and main().
int btstack_uart_config_t::flowcontrol |
Referenced by bt_task(), hci_transport_h4_init(), hci_transport_h5_init(), and main().