#include <sdp_client.h>
Data Fields | |
uint32_t | addon_header_bytes |
uint32_t | de_offset |
uint32_t | de_size |
uint8_t | in_state_GET_DE_HEADER_LENGTH |
uint32_t de_state::addon_header_bytes |
uint32_t de_state::de_offset |
uint32_t de_state::de_size |
uint8_t de_state::in_state_GET_DE_HEADER_LENGTH |