#include <gatt_client.h>
Data Fields | |
uint16_t | end_handle |
uint16_t | properties |
uint16_t | start_handle |
uint8_t | uuid128 [16] |
uint16_t | uuid16 |
uint16_t | value_handle |
uint16_t gatt_client_characteristic_t::end_handle |
uint16_t gatt_client_characteristic_t::properties |
uint16_t gatt_client_characteristic_t::start_handle |
Referenced by gatt_client_deserialize_characteristic().
uint8_t gatt_client_characteristic_t::uuid128[16] |
Referenced by gatt_client_deserialize_characteristic(), and handle_hci_event().
uint16_t gatt_client_characteristic_t::uuid16 |
Referenced by gatt_client_deserialize_characteristic().
uint16_t gatt_client_characteristic_t::value_handle |
Referenced by gatt_client_deserialize_characteristic(), gatt_client_discover_characteristic_descriptors(), gatt_client_listen_for_characteristic_value_updates(), gatt_client_read_long_value_of_characteristic(), gatt_client_read_value_of_characteristic(), gatt_client_write_client_characteristic_configuration(), and handle_hci_event().