Microchip® Advanced Software Framework

hci_transport_config_uart_t Struct Reference

#include <hci_transport.h>

Data Fields

uint32_t baudrate_init
 
uint32_t baudrate_main
 
const char * device_name
 
int flowcontrol
 
hci_transport_config_type_t type
 

uint32_t hci_transport_config_uart_t::baudrate_init
uint32_t hci_transport_config_uart_t::baudrate_main
const char* hci_transport_config_uart_t::device_name
int hci_transport_config_uart_t::flowcontrol
hci_transport_config_type_t hci_transport_config_uart_t::type