Microchip® Advanced Software Framework

hfp_ag_indicator_t Struct Reference

#include <hfp.h>

Data Fields

uint8_t enabled
 
uint8_t index
 
uint8_t mandatory
 
uint8_t max_range
 
uint8_t min_range
 
char name [HFP_MAX_INDICATOR_DESC_SIZE]
 
uint8_t status
 
uint8_t status_changed
 

uint8_t hfp_ag_indicator_t::enabled
uint8_t hfp_ag_indicator_t::index
uint8_t hfp_ag_indicator_t::mandatory
uint8_t hfp_ag_indicator_t::max_range
uint8_t hfp_ag_indicator_t::min_range
char hfp_ag_indicator_t::name[HFP_MAX_INDICATOR_DESC_SIZE]
uint8_t hfp_ag_indicator_t::status
uint8_t hfp_ag_indicator_t::status_changed