#include <hfp_gsm_model.h>
Data Fields | |
char | clip_number [25] |
uint8_t | clip_type |
hfp_enhanced_call_dir_t | direction |
hfp_enhanced_call_status_t | enhanced_status |
int | index |
hfp_enhanced_call_mode_t | mode |
hfp_enhanced_call_mpty_t | mpty |
uint8_t | used_slot |
char hfp_gsm_call_t::clip_number[25] |
uint8_t hfp_gsm_call_t::clip_type |
hfp_enhanced_call_dir_t hfp_gsm_call_t::direction |
hfp_enhanced_call_status_t hfp_gsm_call_t::enhanced_status |
int hfp_gsm_call_t::index |
hfp_enhanced_call_mode_t hfp_gsm_call_t::mode |
hfp_enhanced_call_mpty_t hfp_gsm_call_t::mpty |
uint8_t hfp_gsm_call_t::used_slot |