#include <l2cap.h>
Data Fields | |
uint8_t | ertm_mandatory |
uint16_t | local_mtu |
uint8_t | max_transmit |
uint16_t | monitor_timeout_ms |
uint8_t | num_rx_buffers |
uint8_t | num_tx_buffers |
uint16_t | retransmission_timeout_ms |
uint8_t l2cap_ertm_config_t::ertm_mandatory |
uint16_t l2cap_ertm_config_t::local_mtu |
uint8_t l2cap_ertm_config_t::max_transmit |
uint16_t l2cap_ertm_config_t::monitor_timeout_ms |
uint8_t l2cap_ertm_config_t::num_rx_buffers |
uint8_t l2cap_ertm_config_t::num_tx_buffers |
uint16_t l2cap_ertm_config_t::retransmission_timeout_ms |