#include <l2cap.h>
Data Fields | |
uint16_t | len |
uint8_t | retransmission_requested |
uint8_t | retry_count |
l2cap_segmentation_and_reassembly_t | sar |
uint8_t | tx_seq |
uint16_t l2cap_ertm_tx_packet_state_t::len |
uint8_t l2cap_ertm_tx_packet_state_t::retransmission_requested |
Referenced by l2cap_acl_classic_handler(), and l2cap_run().
uint8_t l2cap_ertm_tx_packet_state_t::retry_count |
l2cap_segmentation_and_reassembly_t l2cap_ertm_tx_packet_state_t::sar |
uint8_t l2cap_ertm_tx_packet_state_t::tx_seq |