Microchip® Advanced Software Framework

le_connection_parameter_range Struct Reference

#include <gap.h>

Data Fields

uint16_t le_conn_interval_max
 
uint16_t le_conn_interval_min
 
uint16_t le_conn_latency_max
 
uint16_t le_conn_latency_min
 
uint16_t le_supervision_timeout_max
 
uint16_t le_supervision_timeout_min
 

uint16_t le_connection_parameter_range::le_conn_interval_max

Referenced by hci_init().

uint16_t le_connection_parameter_range::le_conn_interval_min

Referenced by hci_init().

uint16_t le_connection_parameter_range::le_conn_latency_max

Referenced by hci_init().

uint16_t le_connection_parameter_range::le_conn_latency_min

Referenced by hci_init().

uint16_t le_connection_parameter_range::le_supervision_timeout_max

Referenced by hci_init().

uint16_t le_connection_parameter_range::le_supervision_timeout_min

Referenced by hci_init().