Structure for storing parameters for DMA view1 that can be performed by the DMA Master transfer.
#include <xdmac.h>
Data Fields | |
uint32_t | mbr_da |
Destination Address Member. More... | |
uint32_t | mbr_nda |
Next Descriptor Address number. More... | |
uint32_t | mbr_sa |
Source Address Member. More... | |
uint32_t | mbr_ubc |
Microblock Control Member. More... | |
uint32_t lld_view1::mbr_da |
Destination Address Member.
Referenced by configure_xdma().
uint32_t lld_view1::mbr_nda |
Next Descriptor Address number.
Referenced by configure_xdma().
uint32_t lld_view1::mbr_sa |
Source Address Member.
Referenced by configure_xdma().
uint32_t lld_view1::mbr_ubc |
Microblock Control Member.
Referenced by configure_xdma().