#include <rfcomm.h>
Data Fields | |
uint8_t | at_least_one_connection |
hci_con_handle_t | con_handle |
uint8_t | fcon |
btstack_linked_item_t | item |
uint16_t | l2cap_cid |
uint16_t | max_frame_size |
uint8_t | nsc_command |
uint8_t | outgoing |
bd_addr_t | remote_addr |
uint8_t | send_dm_for_dlci |
RFCOMM_MULTIPLEXER_STATE | state |
uint8_t | test_data [RFCOMM_TEST_DATA_MAX_LEN] |
uint8_t | test_data_len |
btstack_timer_source_t | timer |
int | timer_active |
uint8_t rfcomm_multiplexer_t::at_least_one_connection |
hci_con_handle_t rfcomm_multiplexer_t::con_handle |
uint8_t rfcomm_multiplexer_t::fcon |
btstack_linked_item_t rfcomm_multiplexer_t::item |
uint16_t rfcomm_multiplexer_t::l2cap_cid |
uint16_t rfcomm_multiplexer_t::max_frame_size |
uint8_t rfcomm_multiplexer_t::nsc_command |
uint8_t rfcomm_multiplexer_t::outgoing |
bd_addr_t rfcomm_multiplexer_t::remote_addr |
uint8_t rfcomm_multiplexer_t::send_dm_for_dlci |
RFCOMM_MULTIPLEXER_STATE rfcomm_multiplexer_t::state |
uint8_t rfcomm_multiplexer_t::test_data[RFCOMM_TEST_DATA_MAX_LEN] |
uint8_t rfcomm_multiplexer_t::test_data_len |
btstack_timer_source_t rfcomm_multiplexer_t::timer |
int rfcomm_multiplexer_t::timer_active |