Microchip® Advanced Software Framework

rfcomm_service_t Struct Reference

#include <rfcomm.h>

Data Fields

uint8_t incoming_flow_control
 
uint8_t incoming_initial_credits
 
btstack_linked_item_t item
 
uint16_t max_frame_size
 
btstack_packet_handler_t packet_handler
 
uint8_t server_channel
 

uint8_t rfcomm_service_t::incoming_flow_control
uint8_t rfcomm_service_t::incoming_initial_credits
btstack_linked_item_t rfcomm_service_t::item
uint16_t rfcomm_service_t::max_frame_size
btstack_packet_handler_t rfcomm_service_t::packet_handler
uint8_t rfcomm_service_t::server_channel