Microchip® Advanced Software Framework

xdmac_channel_config_t Struct Reference

XDMA config register for channel.

#include <xdmac.h>

Data Fields

uint32_t mbr_bc
 Block Control Member. More...
 
uint32_t mbr_cfg
 Configuration Register. More...
 
uint32_t mbr_da
 Destination Address Member. More...
 
uint32_t mbr_ds
 Data Stride Member. More...
 
uint32_t mbr_dus
 Destination Microblock Stride Member. More...
 
uint32_t mbr_sa
 Source Address Member. More...
 
uint32_t mbr_sus
 Source Microblock Stride Member. More...
 
uint32_t mbr_ubc
 Microblock Control Member. More...
 

uint32_t xdmac_channel_config_t::mbr_bc
uint32_t xdmac_channel_config_t::mbr_cfg
uint32_t xdmac_channel_config_t::mbr_da

Destination Address Member.

Referenced by afec_xdmac_configure(), main(), spi_xdmac_configure(), and xdmac_configure_transfer().

uint32_t xdmac_channel_config_t::mbr_ds
uint32_t xdmac_channel_config_t::mbr_dus

Destination Microblock Stride Member.

Referenced by afec_xdmac_configure(), main(), spi_xdmac_configure(), and xdmac_configure_transfer().

uint32_t xdmac_channel_config_t::mbr_sa

Source Address Member.

Referenced by afec_xdmac_configure(), main(), spi_xdmac_configure(), and xdmac_configure_transfer().

uint32_t xdmac_channel_config_t::mbr_sus

Source Microblock Stride Member.

Referenced by afec_xdmac_configure(), main(), spi_xdmac_configure(), and xdmac_configure_transfer().

uint32_t xdmac_channel_config_t::mbr_ubc

Microblock Control Member.

Referenced by afec_xdmac_configure(), main(), spi_xdmac_configure(), and xdmac_configure_transfer().