Wi-Fi Security Parameters for all supported security modes.
#include <m2m_types.h>
Data Fields | |
uint8 | au8PMK [M2M_MAX_PMK_LEN] |
uint8 | au8PSK [M2M_MAX_PSK_LEN] |
tstr1xAuthCredentials | strCred1x |
tstrM2mWifiWepParams | strWepInfo |
uint8 tuniM2MWifiAuth::au8PMK[M2M_MAX_PMK_LEN] |
PMK key if it is calculated in the host.
Referenced by m2m_wifi_connect(), and m2m_wifi_enable_ap().
uint8 tuniM2MWifiAuth::au8PSK[M2M_MAX_PSK_LEN] |
Pre-Shared Key in case of WPA-Personal security.
Referenced by atCmd_ApEnable_Handler(), m2m_wifi_connect(), sta_task(), wifi_cb(), and wifi_task().
tstr1xAuthCredentials tuniM2MWifiAuth::strCred1x |
Credentials for RADIUS server authentication in case of WPA-Enterprise security.
Referenced by m2m_wifi_connect().
tstrM2mWifiWepParams tuniM2MWifiAuth::strWepInfo |
WEP key parameters in case of WEP security.
Referenced by atCmd_ApEnable_Handler(), m2m_wifi_connect(), sta_task(), wifi_cb(), and wifi_task().