Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
[detail level 123]
oCeth_addr
oCeth_hdrEthernet header
oCetharp_entry
oCetharp_hdrARP message, see RFC 826 ("Packet format")
oCfs_file
oCfsdata_file
oCfsdata_file_noconst
oCgenclk_configHardware representation of a set of generic clock parameters
oCgmac_deviceGMAC driver structure
oCgmac_rx_descriptorReceive buffer descriptor struct
|oCgmac_rx_addr
||\Cgmac_rx_addr_bm
|\Cgmac_rx_status
| \Cgmac_rx_status_bm
oCgmac_tx_descriptorTransmit buffer descriptor struct
|\Cgmac_tx_status
| \Cgmac_tx_status_bm
oChttp_state
oCicmp_echo_hdrThis is the standard ICMP header only that the u32_t data is splitted to two u16_t like ICMP echo needs it
oCin_addrFor compatibility with BSD code
oCip_addr
oCip_addr2
oCip_addr_packed
oCip_hdr
oCip_pcb
oCip_reass_helperThis is a helper struct which holds the starting offset and the ending offset of this fragment to easily chain the fragments
oCip_reassdata
oCmemThe heap is made up as a list of structs of this type
oCmemp
oCnetbuf
oCnetifGeneric data structure used for all lwIP network interfaces
oCpbuf
oCpll_configHardware-specific representation of PLL configuration
oCsam_uart_optOption list for UART peripheral initialization
oCsam_usart_opt_t
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCsys_timeo
oCtcp_hdr
oCtcp_listen_pcbs_t
oCtcp_pcb
oCtcp_pcb_listen
oCtcp_seg
oCtimers_info
oCuart_config_optical
oCuart_rs232_optionsInput parameters when initializing RS232 and similar modes
oCudp_hdr
oCudp_pcb
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_opt_t
\Cusart_spi_opt_t