Chip-specific system clock management functions.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <sysclk.h>
Functions | |
void | sysclk_disable_usb (void) |
Disable the USB clock. More... | |
void | sysclk_enable_usb (void) |
Enable USB clock. More... | |
System Clock Source and Prescaler configuration | |
void | sysclk_set_prescalers (uint32_t ul_pres) |
Set system clock prescaler configuration. More... | |
void | sysclk_set_source (uint32_t ul_src) |
Change the source of the main system clock. More... | |
System Clock Initialization | |
void | sysclk_init (void) |
Initialize the synchronous clock system. More... | |