the ARP message, see RFC 826 ("Packet format")
#include <etharp.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u16_t hwtype) | |
PACK_STRUCT_FIELD (u16_t proto) | |
PACK_STRUCT_FIELD (u8_t hwlen) | |
PACK_STRUCT_FIELD (u8_t protolen) | |
PACK_STRUCT_FIELD (u16_t opcode) | |
PACK_STRUCT_FIELD (struct eth_addr shwaddr) | |
PACK_STRUCT_FIELD (struct ip_addr2 sipaddr) | |
PACK_STRUCT_FIELD (struct eth_addr dhwaddr) | |
PACK_STRUCT_FIELD (struct ip_addr2 dipaddr) | |
etharp_hdr::PACK_STRUCT_FIELD | ( | u16_t | hwtype | ) |
etharp_hdr::PACK_STRUCT_FIELD | ( | u16_t | proto | ) |
etharp_hdr::PACK_STRUCT_FIELD | ( | u8_t | hwlen | ) |
etharp_hdr::PACK_STRUCT_FIELD | ( | u8_t | protolen | ) |
etharp_hdr::PACK_STRUCT_FIELD | ( | u16_t | opcode | ) |
etharp_hdr::PACK_STRUCT_FIELD | ( | struct eth_addr | shwaddr | ) |
etharp_hdr::PACK_STRUCT_FIELD | ( | struct ip_addr2 | sipaddr | ) |
etharp_hdr::PACK_STRUCT_FIELD | ( | struct eth_addr | dhwaddr | ) |
etharp_hdr::PACK_STRUCT_FIELD | ( | struct ip_addr2 | dipaddr | ) |