Microchip® Advanced Software Framework

icmp_echo_hdr Struct Reference

This is the standard ICMP header only that the u32_t data is splitted to two u16_t like ICMP echo needs it.

This header is also used for other ICMP types that do not use the data part.

#include <icmp.h>

Public Member Functions

 PACK_STRUCT_FIELD (u8_t type)
 
 PACK_STRUCT_FIELD (u8_t code)
 
 PACK_STRUCT_FIELD (u16_t chksum)
 
 PACK_STRUCT_FIELD (u16_t id)
 
 PACK_STRUCT_FIELD (u16_t seqno)
 

icmp_echo_hdr::PACK_STRUCT_FIELD ( u8_t  type)
icmp_echo_hdr::PACK_STRUCT_FIELD ( u8_t  code)
icmp_echo_hdr::PACK_STRUCT_FIELD ( u16_t  chksum)
icmp_echo_hdr::PACK_STRUCT_FIELD ( u16_t  id)
icmp_echo_hdr::PACK_STRUCT_FIELD ( u16_t  seqno)