Microchip® Advanced Software Framework

timer_mgt.h File Reference

Timer management for the lwIP Raw HTTP basic example.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

Functions

uint32_t sys_get_ms (void)
 Return the number of timer ticks (ms). More...
 
void sys_init_timing (void)
 

uint32_t sys_get_ms ( void  )

Return the number of timer ticks (ms).

References gs_ul_clk_tick.

Referenced by sys_now(), and timers_update().

void sys_init_timing ( void  )

References tc_callback(), tc_init(), and tc_instance.

Referenced by init_ethernet().