SERCOM USART driver software instance structure, used to retain software state information of an associated hardware module instance.
Note
The fields of this structure should not be altered by the user application; they are reserved for module-internal use only.
#include <usart.h>
Generated on Fri Mar 4 2022 23:25:39 for lwIP TCP/IP Stack basic HTTP example using Raw API for SAMD21 Xplained Pro (with Micrel KSZ8851SNL PHY) by 1.8.5