_system_clock_dfll_config | DFLL-specific data container |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 eth_addr | |
 eth_hdr | Ethernet header |
 etharp_entry | |
 etharp_hdr | ARP message, see RFC 826 ("Packet format") |
 extint_chan_conf | External Interrupt Controller channel configuration structure |
 extint_events | External Interrupt event enable/disable structure |
 extint_nmi_conf | External Interrupt Controller NMI configuration structure |
 fs_file | |
 fsdata_file | |
 fsdata_file_noconst | |
 http_state | State info for file sending by http |
 HttpCGI | |
 icmp_echo_hdr | This is the standard ICMP header only that the u32_t data is splitted to two u16_t like ICMP echo needs it |
 in_addr | For compatibility with BSD code |
 ip_addr | |
 ip_addr2 | |
 ip_addr_packed | |
 ip_hdr | |
 ip_pcb | |
 ip_reass_helper | This is a helper struct which holds the starting offset and the ending offset of this fragment to easily chain the fragments |
 ip_reassdata | |
 ksz8851snl_device | Ksz8851snl driver structure |
 mem | The heap is made up as a list of structs of this type |
 memp | |
 netbuf | |
 netif | Generic data structure used for all lwIP network interfaces |
 pbuf | |
 pbuf_custom | A custom pbuf: like a pbuf, but following a function pointer to free it |
 pbuf_custom_ref | A custom pbuf that holds a reference to another pbuf, which is freed when this custom pbuf is freed |
 port_config | Port pin configuration structure |
 spi_config | SPI configuration structure |
 spi_master_config | SPI Master configuration structure |
 spi_module | SERCOM SPI driver software device instance structure |
 spi_slave_config | SPI slave configuration structure |
 spi_slave_inst | SPI peripheral slave instance structure |
 spi_slave_inst_config | SPI peripheral slave configuration structure |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 sys_timeo | |
 system_clock_source_dfll_config | Configuration structure for DFLL |
 system_clock_source_osc32k_config | Configuration structure for OSC32K |
 system_clock_source_osc8m_config | Configuration structure for OSC8M |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 tc_16bit_config | Configuration struct for TC module in 16-bit size counter mode |
 tc_32bit_config | Configuration struct for TC module in 32-bit size counter mode |
 tc_8bit_config | Configuration struct for TC module in 8-bit size counter mode |
 tc_config | TC configuration structure |
 tc_events | TC event enable/disable structure |
 tc_module | TC software device instance structure |
 tc_pwm_channel | Configuration struct for TC module in 32-bit size counter mode |
 tcp_hdr | |
 tcp_listen_pcbs_t | |
 tcp_pcb | |
 tcp_pcb_listen | |
 tcp_seg | |
 timers_info | |
 udp_hdr | |
 udp_pcb | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_config | USART configuration struct |
 usart_module | SERCOM USART driver software device instance structure |