A custom pbuf that holds a reference to another pbuf, which is freed when this custom pbuf is freed.
This is used to create a custom PBUF_REF that points into the original pbuf.
#include <ip_frag.h>
Data Fields | |
struct pbuf * | original |
pointer to the original pbuf that is referenced More... | |
struct pbuf_custom | pc |
'base class' More... | |
struct pbuf* pbuf_custom_ref::original |
pointer to the original pbuf that is referenced
Referenced by ip_frag(), and ipfrag_free_pbuf_custom().
struct pbuf_custom pbuf_custom_ref::pc |
'base class'
Referenced by ip_frag().