The PHY TX Test Console Application demonstrates how to configure some parameters from the PHY layer on PLC boards.
This package should be used with any PLC board on which there is PLC hardware dedicated.
This application can configure the PHY with a serial interface and test PLC transmission/reception processes.
The tool is ready to configure, transmit and receive.