![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | The Serial Bridge Module acts as a bridge layer between the Host and NCP for Serial I/O Communications |
![]() | See Quick start guide for the common IOPORT service |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | |
![]() ![]() | See sysclk_quickstart |
![]() | See reset_cause_quickstart |
![]() | This group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers |
![]() | |
![]() | |
![]() | |
![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This module performs serial input/output functionalities via UART |
![]() | See Quick start guide for Serial Interface service |
![]() | See Quick start guide for USART module |
![]() | This module performs serial input/output functionalities via UART from and to the HOST |
![]() | This is the common API for GPIO |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() |