This module describes all MCL Confirmation API's.
Functions | |
void | mcps_data_conf (uint8_t *m) |
Wrapper function for messages of type mcps_data_conf_t. More... | |
void | mcps_purge_conf (uint8_t *m) |
Wrapper function for messages of type mcps_purge_conf_t. More... | |
void | mlme_associate_conf (uint8_t *m) |
Wrapper function for messages of type mlme_associate_conf_t. More... | |
void | mlme_disassociate_conf (uint8_t *m) |
Wrapper function for messages of type mlme_disassociate_conf_t. More... | |
void | mlme_get_conf (uint8_t *m) |
Wrapper function for messages of type mlme_get_conf_t. More... | |
void | mlme_poll_conf (uint8_t *m) |
Wrapper function for messages of type mlme_poll_conf_t. More... | |
void | mlme_reset_conf (uint8_t *m) |
Wrapper function for messages of type mlme_reset_conf_t. More... | |
void | mlme_rx_enable_conf (uint8_t *m) |
Wrapper function for messages of type mlme_rx_enable_conf_t. More... | |
void | mlme_scan_conf (uint8_t *m) |
Wrapper function for messages of type mlme_scan_conf_t. More... | |
void | mlme_set_conf (uint8_t *m) |
Wrapper function for messages of type mlme_set_conf_t. More... | |
void | mlme_start_conf (uint8_t *m) |
Wrapper function for messages of type mlme_start_conf_t. More... | |
void mcps_data_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mcps_data_conf_t.
This function is a callback for mcps data confirm.
m | Pointer to message structure |
void mcps_purge_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mcps_purge_conf_t.
This function is a callback for mcps purge confirm.
m | Pointer to message structure |
void mlme_associate_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_associate_conf_t.
This function is a callback for mlme associate confirm.
m | Pointer to message structure |
void mlme_disassociate_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_disassociate_conf_t.
This function is a callback for mlme disassociate confirm.
m | Pointer to message structure |
void mlme_get_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_get_conf_t.
This function is a callback for mlme get confirm.
m | Pointer to message structure |
void mlme_poll_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_poll_conf_t.
This function is a callback for mlme poll confirm.
m | Pointer to message structure |
void mlme_reset_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_reset_conf_t.
This function is a callback for mlme reset confirm.
m | Pointer to message structure |
void mlme_rx_enable_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_rx_enable_conf_t.
This function is a callback for mlme rx enable confirm.
m | Pointer to message structure |
void mlme_scan_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_scan_conf_t.
This function is a callback for mlme scan confirm.
m | Pointer to message structure |
void mlme_set_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_set_conf_t.
This function is a callback for mlme set confirm.
m | Pointer to message structure |
void mlme_start_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_start_conf_t.
This function is a callback for mlme start confirm.
m | Pointer to message structure |