Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SIO2NCP - UART

This module performs serial input/output functionalities via UART from and to the HOST.

Macros

#define SERIAL_RX_BUF_SIZE_NCP   156
 

Functions

uint8_t sio2ncp_getchar (void)
 This function performs a blocking character receive functionality. More...
 
int sio2ncp_getchar_nowait (void)
 This function performs a non-blocking character receive functionality. More...
 
void sio2ncp_init (void)
 Initializes the Serial IO Module of the NCP Device. More...
 
uint8_t sio2ncp_rx (uint8_t *data, uint8_t max_length)
 Receives data from UART. More...
 
uint8_t sio2ncp_tx (uint8_t *data, uint8_t length)
 Transmits data via UART. More...
 
void USART_NCP_ISR_VECT (uint8_t instance)
 

#define SERIAL_RX_BUF_SIZE_NCP   156

Referenced by sio2ncp_rx(), and USART_NCP_ISR_VECT().

uint8_t sio2ncp_getchar ( void  )

This function performs a blocking character receive functionality.

Returns
returns the data which is received

References sio2ncp_rx().

int sio2ncp_getchar_nowait ( void  )

This function performs a non-blocking character receive functionality.

Returns
'-1' if no data is recieved or returns the data if a character is received

References sio2ncp_rx().

void sio2ncp_init ( void  )

Initializes the Serial IO Module of the NCP Device.

Returns
STATUS_OK for successful initialization and FAILURE incase the IO is not initialized

References IOPORT_DIR_OUTPUT, IOPORT_PIN_LEVEL_HIGH, ioport_set_pin_dir(), ioport_set_pin_level(), NCP_RESET_GPIO, stdio_serial_init(), USART_NCP, USART_NCP_BAUDRATE, USART_NCP_RX_ISR_ENABLE, and usart_serial_init().

Referenced by wpan_init().

uint8_t sio2ncp_rx ( uint8_t *  data,
uint8_t  max_length 
)

Receives data from UART.

Parameters
datapointer to the buffer where the received data is to be stored
max_lengthmaximum length of data to be received
Returns
actual number of bytes received

References serial_rx_buf, serial_rx_buf_head, SERIAL_RX_BUF_SIZE_NCP, serial_rx_buf_tail, and serial_rx_count.

Referenced by sio2ncp_getchar(), sio2ncp_getchar_nowait(), and wpan_task().

uint8_t sio2ncp_tx ( uint8_t *  data,
uint8_t  length 
)