Includes Stack Definitions.
Macros | |
#define | EXTRA_RTB_BUFFER (0) |
#define | MAC (4) |
#define | MCPS_DATA_IND_SIZE (sizeof(mcps_data_ind_t)) |
The following macros hold the size of a large buffer. More... | |
#define | NUMBER_OF_LARGE_STACK_BUFS (6 + 7 + EXTRA_RTB_BUFFER) |
#define | NUMBER_OF_RTB_TIMERS (0) |
#define | NUMBER_OF_SMALL_STACK_BUFS (0) |
#define | NUMBER_OF_TOTAL_STACK_TIMERS |
#define | PAL (1) |
#define | RF4CE (5) |
#define | RTB (3) |
#define | TAL (2) |
#define EXTRA_RTB_BUFFER (0) |
#define MAC (4) |
#define MCPS_DATA_IND_SIZE (sizeof(mcps_data_ind_t)) |
The following macros hold the size of a large buffer.
Additional octets for the length of the frame, the LQI and the ED value are required.
#define NUMBER_OF_LARGE_STACK_BUFS (6 + 7 + EXTRA_RTB_BUFFER) |
#define NUMBER_OF_RTB_TIMERS (0) |
#define NUMBER_OF_SMALL_STACK_BUFS (0) |
#define NUMBER_OF_TOTAL_STACK_TIMERS |
#define PAL (1) |
#define RF4CE (5) |
#define RTB (3) |
#define TAL (2) |