Microchip® Advanced Software Framework

sio2ncp.h File Reference

Handles Serial I/O Functionalities.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "status_codes.h"

Macros

#define SERIAL_RX_BUF_SIZE_NCP   156
 

Functions

uint8_t sio2ncp_getchar (void)
 This function performs a blocking character receive functionality. More...
 
int sio2ncp_getchar_nowait (void)
 This function performs a non-blocking character receive functionality. More...
 
void sio2ncp_init (void)
 Initializes the Serial IO Module of the NCP Device. More...
 
uint8_t sio2ncp_rx (uint8_t *data, uint8_t max_length)
 Receives data from UART. More...
 
uint8_t sio2ncp_tx (uint8_t *data, uint8_t length)
 Transmits data via UART. More...
 
void USART_NCP_ISR_VECT (uint8_t instance)