Implements the functionality required for Association.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <compiler.h>
#include <string.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"
#include "mac_config.h"
#include "mac_build_config.h"
Macros | |
#define | ASSOC_REQ_PAYLOAD_LEN (2) |
#define | ASSOC_RESP_PAYLOAD_LEN (4) |
Functions | |
void | mac_gen_mlme_associate_conf (buffer_t *buf_ptr, uint8_t status, uint16_t assoc_short_addr) |
void | mac_process_associate_request (buffer_t *assoc_req) |
Processes a received association request command frame. More... | |
void | mac_process_associate_response (buffer_t *assoc_resp) |
Processing of an associaton reponse command frame. More... | |
void | mac_t_assocresponsetime_cb (void *callback_parameter) |
void | mac_t_response_wait_cb (void *callback_parameter) |
Handle T_Poll_Wait_Time timer after successful transmission of an association request frame and before sending out the subsequent data request frame. More... | |
void | mlme_associate_request (uint8_t *m) |
Handles the MLME associate request command from the NWK layer. More... | |
void | mlme_associate_response (uint8_t *m) |
Entry point from the stack for MLME associate response. More... | |
#define ASSOC_REQ_PAYLOAD_LEN (2) |
Referenced by mlme_associate_request().
#define ASSOC_RESP_PAYLOAD_LEN (4) |
Referenced by mlme_associate_response().