Microchip® Advanced Software Framework

app_config.h File Reference

These are application-specific resources which are used in the test harness application in addition to the underlaying stack.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define NUMBER_OF_APP_TIMERS   (1)
 Defines the number of timers used by the application. More...
 
#define TOTAL_NUMBER_OF_TIMERS   (NUMBER_OF_APP_TIMERS)
 Defines the total number of timers used by the application and the layers below. More...
 

#define NUMBER_OF_APP_TIMERS   (1)

Defines the number of timers used by the application.

#define TOTAL_NUMBER_OF_TIMERS   (NUMBER_OF_APP_TIMERS)

Defines the total number of timers used by the application and the layers below.