#include <mac_api.h>
Data Fields | |
uint8_t | GtsCharType: 1 |
uint8_t | GtsDirection: 1 |
uint8_t | GtsLength: 4 |
uint8_t | Reserved: 2 |
uint8_t gts_char_tag::GtsCharType |
uint8_t gts_char_tag::GtsDirection |
uint8_t gts_char_tag::GtsLength |
uint8_t gts_char_tag::Reserved |
Referenced by mac_parse_bcn_gts_info(), mac_process_beacon_frame(), and mac_send_gts_ind().