Microchip® Advanced Software Framework

dev Directory Reference

Directories

directory  ncp
 

Files

file  app_security.c
 MAC Example Beacon Security Application - Coordinator.
 
file  beacon_app.h
 These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack.
 
file  main.c
 MAC Example Beacon Application - Device.