Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages

The PIB(Pan Information Base) attributes related to the TAL are Stored and handled by the TAL PIB storage.

Functions

void init_tal_pib (void)
 Initialize the TAL PIB. More...
 
void write_all_tal_pib_to_trx (void)
 Write all shadow PIB variables to the transceiver. More...
 

void write_all_tal_pib_to_trx ( void  )

Write all shadow PIB variables to the transceiver.

This function writes all shadow PIB variables to the transceiver. It is assumed that the radio does not sleep.

References apply_channel_page_configuration(), CMD_RX_ON, convert_phyTransmitPower_to_reg_value(), RG_IEEE_ADDR_0, RG_PAN_ID_0, RG_PHY_TX_PWR, RG_SHORT_ADDR_0, set_trx_state(), SR_AACK_I_AM_COORD, SR_CCA_MODE, SR_MAX_BE, SR_MAX_CSMA_RETRIES, SR_MAX_FRAME_RETRIES, SR_MIN_BE, tal_pib, trx_bit_write(), and trx_reg_write().

Referenced by internal_tal_reset().